Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ETA
Description
ECIA - Louvered Cable Entry Plate
Bill of material
ECIA0002
LOD Level
Code
General description
Additional description
CASSA E COR - 2PZ
Material
Lamiera d'acciaio
L
mm
H
mm
Painting
Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.
Color
RAL7035 bucciato
Weight
kg
Supply parts
Fornitura completa di accessori di montaggio
Packaging
2 pz.
Packaging
Film termoplastico
Weight pack
edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: ECIA0002
Quantity Unit: 2 pz.
Use Case: PDF catalog
Object Properties:
Description long: Component for wiring, cable entry and fixing (electrical cabinet)
Description short: Cable entry plate
Geometrical Properties:
LOG Destination: architecture
LOG: -
Physical Properties:
Mass: 0.5 kg
Physical Properties:
Mass: 0.5 kg
BIM enhanced:
Electro enhanced:
Revit
(Metric) Electrical Equipment:
Electro Quality
Certified:
Premium:
eclass
27-18-28-15 - Component for wiring, cable entry and fixing (electrical cabinet):
product article number of manufacturer: ECIA0002
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
27-18-92-65 - Component for wiring, cable entry and fixing (electrical cabinet):
product article number of manufacturer: ECIA0002
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/dev_bulk/1/ecor_fe.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices