Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ETA
Description
AEP - Width rails AEP0098
Bill of material
AEP0098
Code
AEP0098
LOD Level
General description
TRAVERSE FISSAGGIO 19" L= 800
Additional description
Fixing in width E MOX/E VIS – 2pcs.
Material
Sendzimir sheet steel
L
800 mm
Weight
9.8 kg
Supply parts
To be ordered separately AEP0070 (nr. 4 pieces) for the assembly of 19” rack rails.
Packaging
2 piece(s)
Packaging
Thermoplastic film
Weight pack
9.9 kg
File / hyperlink 1
PDF catalog
edz
ETAE.AEP0098.edz
Catalog Info
Local offices of ETA
Classification
CNS
Object Properties:
Order Number: AEP0098
Description short: TRAVERSE FISSAGGIO 19" L= 800
Description long: TRAVERSE FISSAGGIO 19" L= 800, FISSAGGIO IN LARGH. EMOX/EVIS - 2PZ
BIM enhanced:
Revit
(Metric) Electrical Equipment:
(Metric) Generic Model:
eclass
27-18-25-90 - 482.6 mm (19 Inch) installation system(electrical cabinet, unspecified):
product article number of manufacturer: AEP0098
Manufacturer name: ETA
address of additional link: https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices